IESNA:LM-63-2002
[TEST]P941212
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18110
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2070.9 2039.2 2060.3 2101.6 2147.7 2193.9 2237.1 2270.7 2301.4 2344.7
2409 2512.7 2658.7 2831.6 3099.6 3543.4 4043.8 4637.4 5366.5 6103.2
6886 7496.9 7879.2 8156.8 8262.5 8302.8 8445 8726.4 8719.7 7936.9
5954.3 2546.4 666.6 275.7 102.8 28.8 0
2070.9 2050.7 2071.9 2113.2 2159.3 2205.4 2246.7 2280.3 2311 2352.3
2414.8 2517.5 2661.6 2830.7 3089.1 3510.7 4002.5 4578.8 5288.7 6122.4
6899.5 7498.9 7874.4 8142.4 8253.8 8319.2 8474.8 8756.2 8711 7867.7
5769.9 2361 665.6 268.9 101.8 27.9 0
2070.9 2047.8 2066.1 2104.5 2148.7 2191 2228.4 2253.4 2276.5 2310.1
2362.9 2449.4 2575.2 2727.9 2956.5 3327.3 3800.8 4361.8 4981.3 5685.4
6385.6 7021.5 7467.2 7774.5 7983 8187.6 8447.9 8767.7 8914.7 8348.9
6620 3362.8 1016.2 373.6 181.5 39.4 0
2070.9 2044 2061.3 2095.9 2133.3 2169.8 2203.5 2220.7 2232.3 2249.6
2282.2 2339.9 2430.1 2539.6 2693.3 2945 3289.8 3696.1 4154.3 4678.7
5259.9 5867.9 6443.2 6937.9 7365.3 7779.3 8321.1 8969.4 9485.2 9479.5
8543 6324.1 2867.2 1115.2 385.2 133.5 0
2070.9 2044 2057.5 2088.2 2120.9 2153.5 2186.2 2204.4 2213.1 2221.7
2250.5 2291.8 2361.9 2441.7 2532 2666.4 2868.1 3123.6 3445.4 3831.6
4269.6 4725.8 5250.3 5809.3 6397.1 7026.3 7737.1 8605.4 9692.7 10597.5
10748.3 9619.7 6542.2 3196.6 1127.7 274.7 0
2070.9 2045 2056.5 2084.4 2116 2150.6 2181.4 2202.5 2213.1 2223.6
2256.3 2301.4 2366.7 2436.9 2502.2 2590.5 2746.2 2946.9 3210.1 3534.8
3901.7 4305.1 4728.7 5229.1 5782.4 6395.2 7112.7 8007 9245.1 10538
11271.8 10537 7781.3 4366.6 1801 416.9 0
2070.9 2044 2053.6 2080.5 2112.2 2145.8 2176.6 2199.6 2214 2231.3
2263 2311 2368.7 2420.5 2463.8 2533.9 2654.9 2809.6 3026.6 3298.5
3603.9 3933.4 4298.4 4711.4 5187.8 5711.3 6405.8 7272.2 8440.2 9866.6
10773.3 9941.5 6826.5 3563.6 1303.4 222.8 0
2070.9 2050.7 2052.7 2074.7 2106.4 2143.9 2179.4 2209.2 2234.2 2251.5
2272.6 2304.3 2340.8 2365.8 2393.6 2438.8 2503.1 2584.8 2708.7 2895
3103.5 3341.7 3612.6 3919.9 4263.8 4674.9 5163.8 5772.8 6522 7488.3
8087.7 7056.1 4556.8 2032.5 519.6 85.5 0
2070.9 2057.5 2056.5 2071.9 2102.6 2142.9 2184.2 2222.7 2253.4 2275.5
2295.7 2314.9 2320.6 2318.7 2328.3 2349.5 2384 2434.9 2512.7 2626.1
2783.6 2966.1 3189 3452.1 3750.9 4087.1 4454 4883.3 5395.3 5837.1
5732.4 4576 2614.6 944.2 235.3 66.3 0
2070.9 2064.2 2065.1 2076.7 2105.5 2142 2190 2237.1 2274.5 2304.3
2329.3 2343.7 2343.7 2338.9 2334.1 2332.2 2340.8 2368.7 2422.5 2508.9
2631.9 2795.1 2987.2 3215.9 3485.8 3791.2 4118.8 4458.8 4741.2 4775.8
4219.6 2790.3 997 269.9 131.6 51.9 0
2070.9 2074.7 2079.5 2096.8 2127.6 2164.1 2215 2267.8 2316.8 2362.9
2408 2444.5 2470.5 2493.5 2513.7 2537.7 2573.3 2621.3 2693.3 2809.6
2983.4 3214.9 3505.9 3889.2 4381.9 4901.6 5444.3 5852.5 5904.4 5123.5
3565.5 1751 483.1 160.4 72 21.1 0
2070.9 2077.6 2086.3 2105.5 2139.1 2181.4 2236.1 2295.7 2353.3 2412.9
2478.2 2541.6 2605 2669.3 2742.3 2837.4 2955.6 3109.2 3309 3564.5
3883.4 4246.5 4649.9 5132.1 5659.4 6133.9 6416.3 6366.4 5801.6 4522.2
2755.8 1310.2 442.8 154.6 60.5 12.5 0
2070.9 2082.4 2096.8 2122.8 2162.2 2210.2 2273.6 2345.6 2414.8 2495.5
2587.7 2694.3 2816.3 2958.4 3133.2 3355.1 3622.2 3920.9 4231.1 4545.2
4850.7 5131.2 5390.5 5670 5959.1 6149.3 6120.5 5783.4 5042.8 3707.6
2180.4 944.2 350.6 142.2 57.6 13.4 0
2070.9 2091.1 2118.9 2160.2 2215 2279.3 2361.9 2457 2574.2 2721.2
2913.3 3143.8 3398.4 3691.3 3968.9 4213.8 4401.1 4532.7 4614.4 4668.2
4716.2 4736.4 4684.5 4578.8 4393.5 4028.5 3419.5 2583.8 1684.8 964.4
520.6 296.8 187.3 119.1 66.3 16.3 0
2070.9 2097.8 2141 2197.7 2267.8 2352.3 2459.9 2605 2789.4 3021.8
3278.3 3523.2 3737.4 3892.1 3976.6 3997.7 3964.1 3877.7 3730.7 3508.8
3214.9 2849.9 2401.3 1900.9 1444.6 1106.5 871.2 693.5 553.3 447.6
352.5 274.7 209.4 139.3 75.9 17.3 0
2070.9 2106.4 2167 2239 2322.6 2428.2 2571.3 2764.4 3001.7 3249.5
3462.7 3616.4 3686.5 3674 3590.5 3444.5 3228.3 2927.7 2587.7 2240.9
1946 1716.5 1523.4 1325.5 1120.9 941.3 793.4 671.4 562.9 467.8
384.2 309.3 236.3 152.7 91.3 27.9 0
2070.9 2116 2191 2278.4 2383.1 2511.8 2687.6 2917.1 3164 3361.9
3476.2 3498.3 3443.5 3327.3 3156.3 2905.6 2601.1 2287 2021 1833.7
1716.5 1618.5 1492.7 1345.7 1162.2 1020.1 902.9 783.8 679.1 588.8
503.3 411.1 320.8 229.6 141.2 49 0
2070.9 2129.5 2218.8 2318.7 2434.9 2579 2773.1 3017 3244.7 3373.4
3387.8 3308.1 3182.2 3025.7 2819.2 2562.7 2282.2 2036.3 1891.3 1799.1
1670.4 1543.6 1379.3 1235.2 1197.8 1117.1 1007.6 899.1 796.3 694.5
593.6 501.4 401.5 303.5 199.8 72 0
2070.9 2138.1 2239 2353.3 2484.9 2640.5 2841.2 3067 3258.1 3315.7
3247.6 3109.2 2960.4 2793.2 2593.4 2357.1 2118 1963.3 1908.6 1802.9
1656.9 1459 1277.5 1246.8 1196.8 1116.1 1015.3 909.6 806.8 707
608 517.7 417.8 324.7 210.4 88.4 0
2070.9 2146.8 2255.3 2381.2 2524.3 2689.5 2896 3123.6 3262 3235.1
3094.8 2924.8 2775 2629.9 2451.3 2240 2051.7 1995 1932.6 1798.1
1590.6 1335.1 1264.1 1222.8 1190.1 1110.4 1016.2 917.3 813.6 710.8
614.7 499.5 379.4 282.4 173.9 70.1 0
2070.9 2152.5 2260.1 2391.7 2540.6 2711.6 2922.9 3149.6 3264.8 3197.6
3024.7 2850.9 2697.2 2548.3 2386 2210.2 2058.4 2021.9 1935.5 1777.9
1525.3 1315 1246.8 1195.9 1168 1097.9 1015.3 919.2 821.3 725.2
632 509.1 377.5 281.4 140.2 59.6 0
2070.9 2148.7 2262 2392.7 2541.6 2711.6 2921 3148.6 3272.5 3208.2
3035.3 2859.5 2705.8 2558.9 2400.4 2231.3 2081.5 2046.9 1954.7 1793.3
1534 1321.7 1249.6 1191.1 1160.3 1093.1 1015.3 921.1 825.1 731
633.9 501.4 373.6 268 138.3 54.8 0
